Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
INSST-A - Swivel castor with total lock
Bill of material
INSST 126 A
ORDERNO
Article-number
INSST 126 A
WDAB
Wheel-Ø A x width B
125x45 mm
LC
Load capacity
250 kg
H
Overall height H
165 mm
TP
Dimension of top plate
140x127 mm
HS
Hole spacing
114x105 mm
HD
Hole-Ø
11 mm
SR
Swivel radius
112.5 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices